Part Number: U022-015-BE
Connects high-speed USB 2.0 peripherals with a USB-B port to your computer, laptop or other compatible USB-A device. Recommended for printers and scanners.
- Supports data transfer rates up to 480 Mbps
- Premium foil and braid shielding
- Gold-plated connectors and contacts
- Twisted 28/24 AWG data/power lines
- Backward compatible with earlier USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U022-015-BE USB 2.0 Hi-Speed A/B Cable (M/M) connects your computer, laptop or other compatible USB-A device to a USB-B peripheral, such as printers and scanners. This 15-ft. (4.57 m) cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded gold-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- Recommended for printers and scanners
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332198808 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Beige |
| Cable Length (ft.) | 15 |
| Shipping Dimensions (hwd / in.) | 0.50 x 5.20 x 9.20 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images