Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands 1G Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 4 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
  • RJ45 ports can be repurposed as a console port for access to command line interface
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Easy-to-read LEDs indicate connection and activity status for each port
  • CLI or web management allows monitoring and control of each connected device
  • 3-year limited warranty

Features

4-Port Managed Gigabit Ethernet Switch Connects Your Network Devices to a LAN
This space-saving switch transmits data over a Gigabit Ethernet network. Four auto-negotiating 10/100/1000 Mbps ports send data via Cat5e/6/6a cable only to the devices designated to receive it, which improves the efficiency and potential throughput of the network. The NGI-M04C2 also features two GbE SFP slots for uplinking data to other switches via optical fiber or copper. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity.

Protective Metal Housing Built to Last in Harsh Environments
The compact NGI-M04C2 adds 10/100/1000 Mbps Gigabit Ethernet capacity to industrial automation, government, military, oil and gas, mining and outdoor applications, as well as other environments with space constraints and wide temperature ranges. The IP30 industrial-grade aluminum case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Monitors and Controls Devices via CLI and Web Configuration
The NGI-M04C2 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. It also supports QoS, IGMP snooping, SFP DDMI and other device management features that fulfill the needs of high-performance managed industrial networks. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The NGI-M04C2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-M04C2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Installation
The device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant 6-pin 20–57VDC terminal block power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs.

TAA-Compliant for GSA Schedule Purchases
The NGI-M04C2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-M04C2 4-Port Managed Industrial Gigabit Switch
  • DIN rail-mounting clip (pre-installed)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332266590
Product TypeManaged Industrial Gigabit Ethernet Switch
INPUT
Maximum Input Amps Details0.35A
Voltage Compatibility (VDC)20-57
Redundancy - Dual Power InputsYes
Power Source6-Pin Terminal Block
POWER
Power Consumption (Watts)10.00
Power Consumption Detail10W
CONNECTIONS
Number of Ports4
Ports4
Ports Detail

4x 10/100/1000BASE-T

SFP Uplink Ports2
SFP Uplink Ports Detail

2x 100Base-FX/1000Base-X

PoE Supported Ports0
Network Switch Ports(4) 10/100/1000 (RJ45); (2) Dedicated SFP
USER INTERFACE, ALERTS & CONTROLS
Switches1- Reset button which can help to manually reboot hardware
LED Indicators- PWR (Green): for Power ALM (Red): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -PoE 1~8 th (Green): for supplying power to PD device, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, - LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - POST (Green): Illuminated for switch is ready or running Blinking for self-testing the device when power on
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionAluminum
Form Factors SupportedDIN-Rail Mountable
Shipping Dimensions (hwd / in.)2.44 x 9.17 x 7.20
Shipping Weight (lbs.)2.16
Unit Dimensions (hwd / in.)6.300 x 1.970 x 4.720
Unit Weight (lbs.)1.68
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation0-6562 ft. (0-2000 m)
ESD Protection±8kV air discharge /±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity12Gbps
Switching Capacity Details1Gbps per port with duplex
FEATURES & SPECIFICATIONS
Jumbo Frames10000
Console PortYes
MAC Auto LearningYes
MAC Addresses8000
RMONYes
SNMPYes
Storm ControlYes
DHCP SnoopingYes
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N320-02M N320-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N320-05M N320-05M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N320-10M N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.) N520-06M N520-06M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N520-10M N520-10M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) N520-20M N520-20M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) N820-10M N820-10M 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) N820-15M N820-15M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.