Part Number: B112-002-R
- 2-port HD15 VGA/SVGA Push-Button Switch
- Rugged Metal Case
- 1-year limited warranty
Overview
This 2-Port Manual VGA/SVGA Switch is the optimal solution for connecting two computers to one monitor or two monitors to one computer. The 2-Port Manual VGA/SVGA Switch features a fully shielded rugged metal case with front-panel push-button switching. Interior printed circuit board design allows for crystal clear resolutions up to 1600 x 1280. It does not require any AC power to operate.
Features
- Connects two computers to one monitor or two monitors to one computer
- Fully-shielded rugged metal case with front-panel push button switch
- Does not require external power, software, or complicated set-up procedures
System Requirements
- Computer with an HD15 port
- VGA or SVGA monitor with HD15M cable
Package Includes
- B112-002-R Manual VGA/SVGA 2 Position Switch
Specifications
OVERVIEW
| UPC Code | 037332014269 |
| Product Type | Switch |
| Technology | VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 @ 60Hz |
| HDR Support | No |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 4.41 |
| Product Length (ft.) | 0.37 |
POWER
| Power Consumption (Watts) | 0.5 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (2) HD15 (FEMALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Connector Plating | Nickel |
| Input x Output | 2 x 1 |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| Shipping Dimensions (hwd / in.) | 4.53 x 1.06 x 3.27 |
| Shipping Weight (lbs.) | 3.53 |
| Unit Dimensions (hwd / in.) | 0.940 x 4.400 x 2.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 131°F (-10° to 55°C) |
| Storage Temperature Range | 5° to 131°F (-15° to 55°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 1.7 BTU/Hr |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
FEATURES & SPECIFICATIONS
| Port Selection | Pushbutton |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) | |
| P512-006 | VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m) | |
| P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) | |
| P512-015 | VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Videos
- B112-002-R 2-Position VGA Switch
https://tripplite.eaton.com/video/b112-002-r-2-position-vga-switch/63598
Product Images