Part Number: B013-330
- Manage a PS/2 or USB computer/KVM switch from a remote location up to 330ft (100m) away
- Use readily available Cat5e cable for interconnection
- 3-year limited warranty
Features
- Enables you to control a PS/2 or USB computer/KVM switch from a distance of up to 330ft (100m) away.
- Can control the computer or KVM switch via both Local and Remote Consoles.
- The remote connection is made using standard Cat5e cable
- Display mode of 1600 x 1200 @ 60Hz
- Shielded Cat5e cables provide better transmission integrity
Specifications
OVERVIEW
| UPC Code | 037332143419 |
| Accessory Type | Extender Kit |
| Technology | PS/2; VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PRODUCT OVERVIEW
| Product Overview | Cat5e KVM Console Extender Kit |
VIDEO
| Max Supported Video Resolution | 1600 x 1200 @60Hz |
| HDR Support | No |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
| AC Power Adapter Output Specs (V / A) | 9V / 1.33A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| Power Over Cable (PoC) Support | No |
| DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 3.5 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | (2) HD15 (FEMALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side A - Connector 3 | USB B (FEMALE) |
| Side A - Connector 4 | (2) MINI DIN-6 (FEMALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 3 | (2) MINI DIN-6 (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
| Console Keyboard and Mouse Interface | PS/2 |
| Console Monitor Interface | VGA |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (Power); Green (Link) |
PHYSICAL
| Color | Silver |
| Material of Construction | Steel |
| Receiver Unit Dimensions (hwd / in.) | 1 x 5.2 x 2.6 |
| Receiver Unit Weight (lbs.) | 1.3 |
| Shipping Dimensions (hwd / in.) | 5.40 x 6.90 x 8.00 |
| Shipping Weight (lbs.) | 2.60 |
| Transmitter Unit Dimensions (hwd / in.) | 1 x 5.2 x 2.6 |
| Transmitter Unit Weight (lbs.) | 1.3 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
| BTUs | 11.9 BTU/Hr |
COMMUNICATIONS
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| Recommended Category Cable | Cat5/Cat5e Cables |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; UL; cUL; TUV; CB |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
| N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 100 ft. (30.5 m) | |
| N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
| N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |