Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts and splits a DisplayPort video signal for display on two DVI monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, retail settings, trade shows and classrooms.

  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Included USB Micro-B cable supplies power to unit
  • Works with all operating systems
  • Compact enough for easy carrying in backpack or laptop bag
  • Plug and play—no software or drivers required
  • 3-year limited warranty

Overview

The B157-002-DVI 2-Port DisplayPort to DVI Splitter converts and splits a DisplayPort video signal for display on two DVI-enabled monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, retail settings, trade shows and classrooms, this compact splitter features a built-in DisplayPort cable that connects to the source. It lets you use your existing DVI displays instead of buying new DisplayPort monitors or docking stations.
The B157-002-DVI supports video resolutions up to 1080p @ 60 Hz (1920 x 1080), as well as HDCP, EDID and DDC. Orange LEDs next to each output port indicate whether the splitter is powered on and transmitting a signal to the connected displays. The splitter works with all operating systems and is small enough to carry in your backpack or computer bag. Plug-and-play convenience means no software or drivers are needed. An included USB Micro-B cable connects between the source and the splitter to provide power, so no external power supply is required.

Features

Converts and Splits DisplayPort Signal to 2 DVI Displays Simultaneously
  • Ideal for offices, conference rooms, trade shows and classrooms
  • Built-in DisplayPort cable connects to source
  • Included USB Micro-B cable supplies power to splitter
  • Save money on new DisplayPort displays or docking stations
Top-Shelf Performance
  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Complies with HDCP, EDID and DDC
  • LEDs indicate whether splitter is powered on and transmitting signal to connected displays
Easy to Use Almost Anywhere
  • Works with all operating systems
  • Plug and play—no software, drivers or external power supply required
  • Compact unit fits easily in backpack or computer bag

Package Includes

  • B157-002-DVI 2-Port DisplayPort to DVI Splitter
  • USB Micro-B cable, 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332191298
Product TypeSplitter
TechnologyDVI; DisplayPort
Host ConnectorDISPLAYPORT (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Max Supported Color Depth24-bit True Color
CONNECTIONS
Number of Ports2
Side A - Connector 1DISPLAYPORT (MALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Connector PlatingNickel
Input x Output1 x 2
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Orange (Monitor Signal)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Wire Gauge (AWG)28
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.154
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) P561-003 P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.