Part Number: P134-06N-DVI-V2
Converts a DisplayPort 1.2 video signal for display on a DVI monitor, projector or television.
- Active converter works with all DisplayPorts
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Plug and play—no software, drivers or power supply needed
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort 1.2 computer to DVI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Female DVI-I dual-link and male DisplayPort connectors
- Backward compatible with previous DisplayPort generations
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
Specifications
OVERVIEW
| UPC Code | 037332192035 |
| Product Type | Video Adapter |
| Technology | DVI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
PHYSICAL
| Color | Black |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Useful Web Pages
Product Images