Part Number: P120-001-2
Ideal for conference rooms and sales presentations where two VGA or DVI-I monitors or projectors must be simultaneously fed from a single DVI-I or VGA signal while delivering superior video quality.
- Splits a DVI-A Analog signal to connect two VGA-enabled devices to a single DVI-I port or connects two DVI-I enabled devices to a single VGA port
- Ideal solution when you need to display a video signal to 2 monitors for presentations.
- Fully molded construction and double-shielding guarantees long life
- Superior video quality; supports video resolutions up to 2048 x 1536
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect two VGA monitors to a single DVI-I port or connects two DVI-I monitors to a single VGA port
- 1 ft. DVI-A Analog Male to 2 x VGA (HD15) Female Cable
- Fully molded construction and double-shielding ensures long life
- Superior video quality; supports video resolutions up to 2048 x 1536
- RoHS Compliant
System Requirements
- DVI-I enabled computer (supports both Analog and Digital) or VGA enabled computer
Package Includes
- 1 ft. DVI-A Analog Male to 2 x VGA (HD15) Female Cable
Specifications
OVERVIEW
| UPC Code | 037332142238 |
| Product Type | Passive Cable |
| Technology | DVI; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | DVI-A (MALE) |
| Side B - Connector 1 | (2) HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) | |
| B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA | |
| P564-001 | DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images