Part Number: P516-006-HR

- Splits the SXGA/UXGA signal providing simultaneous display of the same image on two monitors
- HD15 Male splits to 2 HD15 Female, 6-ft
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- HD15 Male to 2 x HD15 Female w/Hex Nuts
- RGB cable construction supports resolutions up to 1600 x 1200
- Molded, double-shielded construction for maximum EMI/RFI protection
- Two monitors display the same image from one PC
- Inexpensive solution for presentations
System Requirements
Package Includes
- 6-ft. SXGA/UXGA Hi-Res Splitter Cable, HD15M to 2 x HD1F
Specifications
OVERVIEW
UPC Code | 037332187789 |
Product Type | Splitter |
Technology | VGA/SVGA |
Host Connector | HD15 (MALE) |
Cable Type | Passive |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-001 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m) | |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) | |
P502-025 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 25 ft. (7.62 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images