Part Number: UR05C-003-RB
Dedicated 20AWG Micro USB Charging cable ensures fastest charging of tablets, phones, and other mobile devices
- Dedicated Charging cable; will not work for transferring data
- Reversible A Male to Right Angle Micro-B Male
- Constructed of 20AWG power lines for the fastest charging of Micro USB devices such as tablets and phones
- Right Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
This cable is designed for charging only, and will not work for transferring data.
Overview
The UR05C-003-RB is a Micro-USB cable dedicated to charging mobile devices such as tablets and phones. Constructed of 20 AWG power lines, it ensures the fastest charging of your device. It also features a Reversible A Male connector, which takes the guesswork out of which way to position the A connector for plugging. Its Right-Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable.
Features
- Dedicated Charging cable; will not work for transferring data
- Reversible A Male to Right Angle Micro-B Male
- Constructed of 20AWG power lines for the fastest charging of Micro USB devices such as tablets and phones
- Right Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable
System Requirements
- Micro USB mobile device such as a tablet or phone
Package Includes
- 3-ft. (0.91 m) Black Micro USB Dedicated Charging Cable, 20AWG (Reversible A Male to Right Angle Micro-B Male)
Specifications
OVERVIEW
| UPC Code | 037332188069 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Angled |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images