Part Number: P516-001
- Splits the VGA/XVGA signal providing simultaneous display of the same image on two monitors
- HD15 Male splits to 2 HD15 Female
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This VGA/XVGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PC's VGA port to two monitors (up to 800 x 600) that use standard 15-pin plugs. Perfect for laptops to display on a separate, larger monitor. Use for short-distance applications only. For higher resolution monitors, use P516-001-HR. For applications that require longer distances and highest resolution, see B114-002-R Powered 2-Port Splitter or B114-004-R Powered 4-Port Splitter.
Features
- HD15 Male to 2 x HD15 Female w/Hex Nuts
- Molded, double-shielded construction for maximum EMI/RFI protection
- Two monitors display the image from one PC
- Inexpensive solution for presentations
System Requirements
- PC/MAC with 15-pin Female VGA CPU port
Package Includes
- 1-ft. (0.31 m) VGA/XVGA Splitter Cable
Specifications
OVERVIEW
| UPC Code | 037332123602 |
| Product Type | Splitter |
| Technology | VGA/SVGA |
| Host Connector | HD15 (MALE) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side B - Connector 1 | (2) HD15 (FEMALE) |
| Input x Output | 1 x 2 |
| Daisy-chainable / Cascadable | No |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 0.25 x 6.30 x 7.50 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images