Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
HDMI to VGA and audio adapter connects a computer, laptop or Blu-ray player with an HDMI audio/video output to 2 VGA displays.
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)
  • Adapter mirrors a single image on 2 VGA displays (does not extend an image)
  • Latching HDMI connector prevents adapter from becoming accidentally dislodged
  • Digital audio signal splits to dual 3.5 mm stereo jacks for playing rich, crisp sound
  • Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
  • 3-year limited warranty

Features

HDMI to VGA and Audio Converter Splits an HDMI Signal to 2 VGA Displays at the Same Time
This six-inch adapter cable instantly connects your computer, laptop, notebook, media player, MacBook, Chromebook, Ultrabook, Blu-ray player or other device with an HDMI port to two VGA monitors or projectors simultaneously. It features a male HDMI connector and two female VGA connectors, so you can continue using your existing VGA displays and cables without the expense of new HDMI monitors.
Supports High-Definition 1080p and Stereo Audio for Video Presentations
This HDMI to VGA and audio adapter is ideal for giving video presentations in conference rooms and classrooms or playing video for digital signage in crystal-clear 1080p. It supports video resolutions up to 1920 x 1080, as well as HDCP, EDID and 3D. The HDMI audio signal passes through the adapter and splits to two 3.5 mm stereo jacks. LEDs next to each output port indicate at a glance when the adapter is transmitting a signal to the connected VGA displays.
Latching HDMI Plug Provides a Secure Connection
The molded HDMI connector features special latches, which help prevent the adapter from becoming loose or accidentally dislodged from the source device and causing signal loss.
Plug-and-Play Operation Lets You Begin Watching Video Almost Immediately
No software or drivers are required. The included USB Micro-B cable powers the adapter from a USB port on your HDMI source. The lightweight unit is easy to carry in a pocket, purse, backpack or laptop bag for instant 1080p video where needed.
TAA-Compliant for GSA Schedule Purchases
The P131-06N-2VA-U is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI connector and USB port
  • Display device(s) with VGA HD15 connector

Package Includes

  • P131-06N-2VA-U HDMI to VGA and Audio Adapter, 6 in., Black
  • USB Micro-B cable, 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332196583
Product TypeVideo Adapter
Device CompatibilityComputer; Laptop; Monitor/HDTV
TechnologyHDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
Side B - Connector 2(2) 3.5MM (FEMALE); HD15 (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)1.70 x 5.40 x 7.80
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)4.700 x 1.970 x 0.390
Unit Weight (lbs.)0.15
STANDARDS & COMPLIANCE
Product CertificationsEN 55024; EN 55032
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m) P504-003-SM P504-003-SM Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) P504-006 P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.