Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2-port transmitter and dual receivers extend an HDMI signal via Cat5e/6/6a cable to 2 projectors, monitors or TVs up to 100 ft. away. Recommended for digital signs, classrooms, churches, offices and retail settings.

  • Built-in Power over Cable (PoC) technology powers the receiver
  • Supports high-definition video resolutions up to 1080p (@ 60 Hz)
  • Supports 7.1-channel surround sound audio
  • HDCP and 3D compliant
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The B126-2P2M-POC 2-Port HDMI over Cat5/Cat6 Extender Kit includes a two-port transmitter and two low-profile receivers that work in tandem to extend an HDMI audio/video signal to two projectors, monitors or televisions. The kit is recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other applications where the source is located farther than conventional cables allow.

HDMI cable (P568-Series) connects the audio/video source, such as a Blu-ray player, to the transmitter's HDMI port. Cat5e/6/6a cable connects the transmitter to the receivers' RJ45 ports (for best results, use 24 AWG solid-wire Cat6 cable, such as N202-Series). The receivers plug directly into the displays' HDMI input ports. Built-in PoC technology powers the receivers over Cat5e/6/6a cable, so no external power supply on the display side is needed.

The B126-2P2M-POC can extend a high-definition 1080p (at 60 Hz) signal up to 50 feet (15.2 meters) and a 1080i signal up to 100 feet (30.5 meters). In addition to crystal-clear video, the B126-2P2M-POC delivers full, rich audio up to 7.1-channel surround sound (multi-channel or PCM) and supports 3D and HDCP standards. Easy to set up with no software or drivers to install. Transmitter mounts to a wall, rack or pole using the included hardware. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Splits and Extends High-Definition HDMI Audio/Video Signals
  • 2-port transmitter extends HDMI A/V signal to 2 low-profile receivers
  • Recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other HDMI A/V applications
  • Extends a 1080p (@ 60 Hz) signal up to 50-ft. (15.2 m) from source
  • Extends a 1080i signal up to 100-ft. (30.5 m) from source
  • Supports 7.1-channel surround sound (multi-channel or PCM) audio
  • HDCP and 3D compliant

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Transmitter connects to source using HDMI cable, such as P568-Series
  • Transmitter and receivers connect with Cat5e/6/6a cable (for best results, use N202-Series)
  • LEDs indicate when units are receiving power or an HDMI signal
  • Mounting hardware included for installing transmitter on a wall, rack or pole

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Source device with HDMI output
  • Display device(s) with HDMI input

Package Includes

  • Transmitter unit
  • (2) Receiver units
  • (2) USB Micro-B cables, 1-ft. (0.31 m)
  • External power supply w/NEMA 1-15P plug and 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332201133
Product TypeSplitter; Extender Kit
TechnologyHDMI; Cat5/5e; Cat6; POC
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Max 1280 x 720 (720p) Range (ft)50
Max 1920 x 1080 (1080p) Range (ft)50
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs2
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175 ft. @ 1080i 125 ft. @ 1080p
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB126-110
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)50
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter (Included) and Receiver (Included but Optional)
Power Over Cable (PoC) SupportYes
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(2) RJ45 (FEMALE)
Side A - Connector 33.5MM (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
Side B - Connector 2(2) HDMI (MALE)
Side B - Connector 3(2) MICRO-USB B (FEMALE)
Connector PlatingNickel
Input x Output1 x 2
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Included Mounting AccessoriesWallmount
Number of Displays2
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Pigtail; Wall-mount
Receiver Unit Dimensions (hwd / in.)1.52 x 0.85 x 0.81
Receiver Unit Weight (lbs.)0.03
Shipping Dimensions (hwd / in.)2.00 x 7.00 x 6.40
Shipping Weight (lbs.)1.10
Transmitter Unit Dimensions (hwd / in.)1 x 2.5 x 3.6
Transmitter Unit Weight (lbs.)0.2
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; RoHS; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m) P569-006-LOCK P569-006-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.