Part Number: B140-101X TAA
Transmit a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable
- Extender kit comes with transmitter and receiver units
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
- Extends a 1920 x 1080 @ 60 Hz signal up to 150 ft. (45.72 m), or a 1024 x 768 @ 60 Hz signal up to 200 ft. (61 m)
- Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- Can further expand the range and number of monitors by adding B140-110 repeaters
- Compatible with all operating systems
- Plug and play, no software or drivers required
- Features a built-in Equalization control for adjustment of the video image
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B140-101X is a DVI over Cat5 Active Extender Kit that comes with both transmitter and receiver units. It transmits a DVI-D Single-Link signal up to 200 feet (61 meters) away using a single Cat5e/6 Ethernet cable. To achieve maximum distance and resolution, use 24 AWG Solid Wire Cat5e/6 cable (N202-Series). The B140-101X is compatible with all operating systems and is plug and play with no software or drivers required. It features a built-in equalization control for adjustment of the video image. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Installation is simple. Connect a the built-in DVI connector on the transmitter unit to a DVI source. Connect the receiver unit to a display using a P561-Series DVI cable (not included). Finally, the RJ45 ports on the transmitter and receiver units are connected using a single Cat5e/6 cable. A 1920 x 1080 at 60 Hz signal can be extended up to 150 feet (45.7 meters) from the source or a 1024 x 768 at 60 Hz signal up to 200 feet.
Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of four displays (an active receiver should be the last unit in a chain). A 1920 x 1080 at 60 Hz signal can be extended up to 125 feet (38.1 meters) from each repeater to the next unit in the chain or a 1024 x 768 at 60 Hz signal can be extended up to 175 feet (53.3 meters).
Features
- Extender kit comes with transmitter and receiver units
- Transmit a DVI-D Single-Link signal up to 200-ft. (61 m) away using a single Cat5e/6 patch cable
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 at 60 Hz
- Extends a 1920 x 1080 at 60 Hz signal up to 150-ft. (45.7 m), or a 1024 x 768 at 60 Hz signal up to 200-ft. (61 m)
- Use 24 AWG Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- Features a built-in Equalization control for adjustment of the video image
- Further expand the range and number of monitors by using a B140-110 repeater unit
- Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a channel)
- A 1920 x 1080 at 60 Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the chain, or a 1024 x 768 at 60 Hz signal can be extended up to 175-ft. (53.3 m)
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B140-101X local transmitter unit
- B140-101X remote receiver unit
- Screwdriver (used for Equalization control)
- Mounting hardware for receiver unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332154095 |
| Product Type | Extender Kit |
| Technology | DVI; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 720P Range (ft) | 150 |
| Max 1080P Range (ft) | 150 |
| Max 1280 x 720 (720p) Range (ft) | 150 |
| Max 1920 x 1080 (1080p) Range (ft) | 150 |
| Transmitter Video Input | DVI-D (Single Link) |
| Transmitter - Number of Video Outputs | 1 |
| Receiver/Transceiver Video Output | DVI-D (Single Link) |
| Receiver - Number of Video Outputs | 1 |
| Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Other Tripp Lite product used to extend range | B140-110 |
| HDR Support | No |
| 3D Video Supported | Yes |
| Maximum Signal Range (ft) | 200 |
| Maximum Signal Range Details | 200 ft @ 1024 x 768 XGA 150 ft @ 1920 x 1080 UXGA |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.4 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P |
| Power Source | Receiver end only (Included) |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Requires B140-110 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TX & RX: Power (Green); Activity (Orange) |
PHYSICAL
| Color | Black |
| Number of Displays | 1 |
| Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
| Form Factor/Mounting Options | Pigtail; Box; Wall-mount |
| Receiver Unit Dimensions (hwd / in.) | 3.61 x 2.53 x 1.01 |
| Receiver Unit Weight (lbs.) | 0.4 |
| Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 8.30 |
| Shipping Weight (lbs.) | 1.10 |
| Transmitter Unit Dimensions (hwd / in.) | 1.36 x 0.94 x 14.16 |
| Transmitter Unit Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Housing | Plastic; Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 200 |
| Max 480P Range (ft) | 200 |
| Max 1440 x 900 Range (ft) | 150 |
| Max 1080i Range (ft) | 150 |
| Max 480i Range (ft) | 200 |
| Max 640 x 480 Range (ft) | 200 |
| Max 800 x 600 Range (ft) | 200 |
| Max 1600 x 1200 Range (ft) | 150 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images