Part Number: P130-000-COMP
- Allows an HDMI video source to work with RCA A/V ports
- Converts high-quality HDMI video up to 1080p
- Supports both NTSC (up to 480i) and PAL (up to 576i) video standards
- 100-240V power supply and plug adapters offer wide compatibility
- Plug-and-play operation with no software required for easy, immediate installation
- 2-year limited warranty
Features
Convert HDMI to Composite Video and Audio for Compatibility with Analog Displays
This P130-000-COMP converter connects an HDMI source, such as a laptop or Blu-ray player, to a television, monitor or projector equipped with RCA composite audio/video connectors. A switch allows you to select either the NTSC or PAL video standard for compatibility with a wide range of devices. The converter has a female HDMI input and female RCA composite video (yellow) and stereo audio (red and white) outputs (cables sold separately).
Save Money without Sacrificing Image and Sound Quality
This HDMI to composite video and audio converter helps you save money by making your current composite video television or monitor compatible with an HDMI-equipped video source, eliminating the need to purchase a new HDMI display. It is HDCP-compliant and supports HDMI input video resolutions of 480i, 480p, 576i, 576p, 720p, 1080i and 1080p (50/60 Hz). The converter supports output video resolutions up to 480i (NTSC) and 576i (PAL). It also supports uncompressed two-channel (right/left) stereo audio.
Simplify Installation with a Versatile Plug-and-Play Solution
This plug-and-play converter requires nosoftware or drivers. Just connect your devices and plug in the included 100-240V power supply. Suitable for use in many countries, the power supply comes with four plug adapters: NEMA 1-15P (North America), CEE 7/16 Schuko (Europe), BS1363 (United Kingdom) and AS/NZS 3112 (Australia).
System Requirements
- Video source with HDMI output
- Display with RCA composite video and stereo audio inputs
Package Includes
- P130-000-COMP HDMI to Composite Video with Audio Converter (F/3xF)
- External power supply (Input: 100-240V, 50/60 Hz, 0.3A; Output: 5V 1A) with 5 ft. cord
- (4) Plug adapters (North America, Europe, United Kingdom and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332192738 |
| Product Type | Video Adapter |
| Technology | Composite; HDMI; Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 1 | RCA (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 2.00 x 7.40 x 8.50 |
| Shipping Weight (lbs.) | 1.20 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 1.36 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images