Part Number: B140-002-DD TAA
Split and extend Dual DVI signals from a computer to two sets of Dual Displays
- Split and extend Dual DVI signals from a computer to two sets of Dual Displays
- 1920 x 1200 (60Hz) resolution up to 150-ft. (45.72 m)
- Up to 4 displays per channel when using repeaters
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B140-002-DD splits two PC DVI source video signals to two remote monitors. Passive, non-powered receivers allow distances up to 50 feet (15.2 meters) at 1920 x 1200 resolution, or 100 feet (30.5 meters) at 1024 x 768 resolution, over solid conductor Cat6 cable. Active, powered receivers extend the distance to 150 feet (45.7 meters) at 1920 x 1200 and 200 feet (61 meters) at 1024 x 768 (receivers purchased separately). Additional monitors can be daisy-chained (up to three) on each channel, allowing four monitors per channel, by using the B140-110 Repeater/Extender (sold separately). N202-Series Cat6 cables are designed specifically for these types of devices...pre-terminated, solid conductor Cat6 Ethernet cables up to 200 feet. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Transmits a DVI-D Single-Link signal from a set of Dual DVI inputs to two sets of Dual Displays
- A B140-Series remote receiver is needed at each monitor
- For longer distances: Use a B140-1A0 active receiver to extend a 1920 x 1200 at 60 Hz signal up to 150-ft. (45.7 m) from the transmitter (or a 1024 x 768 at 60 Hz signal up to 200-ft. (61 m) from the transmitter)
- For shorter distances: Use a B140-1P0 passive receiver to extend a 1920 x 1200 at 60 Hz signal up to 50-ft. (15.2 m) from the transmitter (or a 1024 x 768 at 60 Hz signal up to 100-ft. (30.5 m) from the transmitter)
- Use 24 AWG Solid Wire Cat5e/6 cable, such as N202-Series to achieve maximum distance and resolution
- Further expand the range and number of monitors by adding B140-110 remote repeater units
- Add up to three repeaters on each of the B140-002-DD channels, for a total of 4 displays per channel (An active receiver should be the last unit in a channel)
- A 1920 x 1200 at 60 Hz signal can be extended up to 125-ft. (38.1 m) for each repeater added into a channel (or up to 175-ft. (53.3 m) for a 1024 x 768 at 60 Hz signal)
- DVI 1.0 compliant
- HDCP compatible
- Mounting hardware included that allows the unit to be wall-mounted, rack-mounted, or pole mounted
- Plug and play; no software or drivers required
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B140-002-DD Extender / Splitter Transmitter Unit
- External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A )
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332177513 |
| Product Type | Splitter; Extender Kit |
| Technology | DVI; Cat5/5e; Cat6 |
| Host Connector | HD15 (FEMALE) |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
| Max 720P Range (ft) | 150 |
| Max 1080P Range (ft) | 150 |
| Max 1280 x 720 (720p) Range (ft) | 150 |
| Max 1920 x 1080 (1080p) Range (ft) | 150 |
| Transmitter Video Input | DVI-I |
| Transmitter - Number of Video Outputs | 2 |
| Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Other Tripp Lite product used to extend range | B140-110 |
| HDR Support | No |
| 3D Video Supported | Yes |
| Maximum Signal Range (ft) | 200 |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.4 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P |
| Power Source | Unit (Included) |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 1 | (4) RJ45 (FEMALE) |
| Input x Output | 1 x 2 |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Number of Displays | 2 |
| Form Factor/Mounting Options | Box; Wall-mount |
| Shipping Dimensions (hwd / in.) | 2.17 x 8.43 x 6.46 |
| Shipping Weight (lbs.) | 1.54 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.8 |
| Housing | Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 200 |
| Max 480P Range (ft) | 200 |
| Max 1440 x 900 Range (ft) | 150 |
| Max 1080i Range (ft) | 150 |
| Max 480i Range (ft) | 200 |
| Max 640 x 480 Range (ft) | 200 |
| Max 800 x 600 Range (ft) | 200 |
| Max 1600 x 1200 Range (ft) | 150 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images