Part Number: N032-001
- Premium cabling for Shielded Cat5 and Cat5e applications — rated for 350 MHz/1Gbps communications
- UL certified
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Shielded Cat5e standalone RJ45 straight inline coupler provides a female-to-female feed-through connection. It allows you to extend the length of a Cat5e Ethernet cable by adding another Cat5e Ethernet cable. Shielded housing protects against EMI/RFI. UL certified.
Specifications
OVERVIEW
| UPC Code | 037332013149 |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Silver |
| Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 0.20 |
| Shipping Weight (lbs.) | 0.04 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
| N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) | |
| N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N002-014-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) | |
| N002-025-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) | |
| N002-050-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images