Part Number: SRLWALLSPPT18
- Securely connects cable management ladders to the wall of your data center
- Ladders can be safely routed from the wall to outside an enclosure or open frame rack
- Compatible with both 18 in. (457 mm) straight and 90-degree-bend ladder sections
- Works with all 18 in. SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with 18 in. (457 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
Package Includes
- Wall bracket
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214508 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 3.54 x 22.44 x 3.54 |
| Shipping Weight (lbs.) | 2.87 |
| Unit Dimensions (hwd / in.) | 3.543 x 22.441 x 3.543 |
| Unit Weight (lbs.) | 2.300 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images