Part Number: RBC51
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See the UPS replacement battery web page to confirm compatibility and quantity required.
Specifications
OVERVIEW
| UPC Code | 037332118660 |
| Brand Compatibility | Compatible with a variety of UPS Brands |
BATTERY
| Included Battery Set | Contains (1) 12V 9AH sealed lead acid battery with F2 (6.35 mm / 0.25 inch) connection terminals |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.90 x 11.90 x 7.40 |
| Shipping Weight (lbs.) | 8.00 |
| Unit Dimensions (hwd / in.) | 1.900 x 4.000 x 5.500 |
| Unit Weight (lbs.) | 5.8 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images