Part Number: SRWO8U22

Expandable open-frame rack stores 8U, 12U or 22U of 19-inch rack equipment up to 18 inches deep in locations with limited floor space where a locked enclosure is not required. Allows easy access to equipment and cabling.
- Maximum load capacity of 150 lbs (68 kgs)
- Configures to 8U, 12U or 22U of rack space
- Allows easy access to equipment and cabling
- Stores 19 in. rack equipment up to 18 in. deep
- Simple to assemble and mount
- 5-year limited warranty
Overview
The SRWO8U22 SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open-Frame Rack stores and organizes EIA-standard 19-inch rack equipment compatible with 2-post mounting in network wiring closets, back offices and other secure IT areas with limited floor space where a locked enclosure is not required. Mounted to the wall or resting on the floor, this rack offers fast, easy access to network components and cabling.
Constructed from heavy-duty steel with a durable black powder-coated finish, the rack has a maximum load capacity of 150 lbs (68 kgs). The expandable design allows you to assemble the rack in an 8U, 12U or 22U configuration to meet your current needs, while leaving rack space in reserve for future expansion.
The rack is simple to assemble and mount to the wall. Threaded 12-24 mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails accommodate equipment up to 18 inches deep, such as network switches and patch panels. Assembly and equipment-mounting hardware is included.
Features
- Perfect for network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required
- Stores and organizes EIA-standard 19 in. rack equipment compatible with 2-post mounting
- Maximum load capacity of 150 lbs (68 kgs)
Expandable 2-Post Open Frame Design
- Assembles in 8U, 12U or 22U configuration to meet current needs
- Expands to add equipment later without having to buy a bigger rack
- Allows easy access for installing, configuring and servicing equipment and cabling
Easy Assembly and Installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails accommodate equipment up to 18 in. deep, such as network switches and patch panels
- Rails support threaded-hole equipment mounting
- Rack spaces numbered for easy reference
- Includes assembly and equipment-mounting hardware
Specifications
OVERVIEW
UPC Code | 037332156778 |
Device Compatibility | Patch Panel; Network Switch |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 22U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 18.24 |
Maximum Weight Capacity (lbs.) | 150 |
Shipping Dimensions (hwd / in.) | 3.70 x 22.80 x 21.80 |
Shipping Weight (lbs.) | 19.00 |
Unit Dimensions (hwd / in.) | 42.300 x 20.110 x 18.240 |
Unit Weight Details | Weight varies depending on configuration 8U = 11.21lbs, 12U = 12.23lbs, 22U = 15.03lbs |
Number of Vertical Mounting Rails | 2 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SRWO8U22 SmartRack 8-22U Open-Frame Wall-Mount Rack
https://tripplite.eaton.com/video/srwo8u22-smartrack-8-22u-open-frame-wall-mount-rack/52163 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790
Product Images