Part Number: B140-101 TAA
Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable
- Extender kit comes with transmitter and receiver units
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
- Extends a 1920 x 1080 @ 60 Hz signal up to 50 ft. (15.24 m), or a 1024 x 768 @ 60 Hz signal up to 100 ft. (30.5 m)
- Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- Compatible with all operating systems
- Plug and play, no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B140-101 is a DVI over Cat5 Passive Extender kit, which comes with both transmitter and receiver units. It transmits a DVI-D Single-Link signal up to 100 feet (30.5 meters) away using a single Cat5e/6 Ethernet cable. To achieve maximum distance and resolution, use 24 AWG Solid Wire Cat5e/6 cable (N202-Series). The B140-101 is compatible with all operating systems and is plug and play with no external power, software or drivers required.Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Installation is simple. Connect the built-in DVI connector on the transmitter unit to the source. Connect the built-in DVI connector on the receiver unit to a display. Finally, the RJ45 ports on the transmitter and receiver units are connected using a single Cat5e/6 cable. A 1920 x 1080 at 60 Hz signal can be extended up to 50 feet (15.2 meters) from the source or a 1024 x 768 at 60 Hz signal up to 100 feet.
Features
- Extender kit comes with transmitter and receiver units
- Transmit a DVI-D Single-Link signal up to 100-ft. (30.5 m) away using a single Cat5e/6 patch cable
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 at 60 Hz
- Extends a 1920 x 1080 at 60 Hz signal up to 50-ft. (15.2 m), or a 1024 x 768 at 60 Hz signal up to 100-ft. (30.5 m)
- Use 24 AWG Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no external power, software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332154088 |
| Product Type | Extender Kit |
| Technology | DVI; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 720P Range (ft) | 100 |
| Max 1080P Range (ft) | 50 |
| Max 1280 x 720 (720p) Range (ft) | 50 |
| Max 1920 x 1080 (1080p) Range (ft) | 50 |
| Transmitter Video Input | DVI-D (Single Link) |
| Transmitter - Number of Video Outputs | 1 |
| Receiver/Transceiver Video Output | DVI-D (Single Link) |
| Receiver - Number of Video Outputs | 1 |
| Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Other Tripp Lite product used to extend range | B140-110 |
| HDR Support | No |
| 3D Video Supported | Yes |
| Maximum Signal Range (ft) | 100 |
| Maximum Signal Range Details | 100 ft @ 1024 x 768 XGA 50 ft @ 1920 x 1080 UXGA |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Requires B140-110 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TX & RX: Power (Green); Activity (Orange) |
PHYSICAL
| Color | Black |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Receiver Unit Dimensions (hwd / in.) | 1.36 x 0.94 x 14.16 |
| Receiver Unit Weight (lbs.) | 0.14 |
| Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
| Shipping Weight (lbs.) | 0.44 |
| Transmitter Unit Dimensions (hwd / in.) | 1.36 x 0.94 x 14.16 |
| Transmitter Unit Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 100 |
| Max 480P Range (ft) | 100 |
| Max 1440 x 900 Range (ft) | 100 |
| Max 1080i Range (ft) | 50 |
| Max 480i Range (ft) | 100 |
| Max 640 x 480 Range (ft) | 100 |
| Max 800 x 600 Range (ft) | 100 |
| Max 1600 x 1200 Range (ft) | 100 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images