Part Number: U280-W01-50C1
- Ideal for charging smartphones, tablets, e-readers and laptops while traveling
- USB-C PD 3.0 port supports a maximum power capacity of 50W for fast charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
- Measures around 6 cu. in., making it perfectly sized for convenient travel use
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332249067 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
| Technology | USB |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | NEMA 1-15P |
| Voltage Compatibility (VAC) | 100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 100-240V, 1.5A (MAX) |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
POWER
| Power Consumption (Watts) | 50 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 3A |
| Total Charging Watts | 50 |
| Charging Method | USB |
| Charging Method Detail | Power Delivery 3.0 |
| Charging Port Type | USB C (FEMALE) |
| Charging Ports Details | 5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.5A (50W) |
| Charging Ports / Amps | (1) 3A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | White |
| Material of Construction | Polycarbonate |
| Unit Dimensions (hwd / in.) | 1.980 x 2.370 x 1.315 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.243 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 25°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 20 to 90 % RH, Non-Condensing |
| Storage Humidity Range | 5 to 95 % RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-C: 20V 2.5A (50W) |
FEATURES & SPECIFICATIONS
| GaN Technology | Yes |
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL Listed |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U422-003-G2 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images