Part Number: U444-016-H
Connects your existing HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting audio/video
- Supports UHD video resolutions up to 4K x 2K @ 30 Hz
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Ideal for giving video presentations, editing multiple documents or streaming 4K video for digital signage
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Common Applications
- Extends 4K video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
Crystal-Clear 4K Video and Digital Audio
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Premium Construction
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Durable PVC jacket designed to last a long time
Ready for Instant Use
- Plug-and-play operation with no software, drivers or external power required
- 16-ft. (4.88 m) length allows adaptable placement of source and display devices
- Backward compatible with non-4K displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-016-H USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), 16-ft. (4.88 m)
Specifications
OVERVIEW
| UPC Code | 037332193872 |
| Product Type | Active Cable |
| Technology | HDMI |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 192 |
| Product Length (cm.) | 487.68 |
| Product Length (ft.) | 16 |
| Product Length (m) | 4.88 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.6 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 16 |
| Cable Length (in.) | 192 |
| Shipping Dimensions (hwd / in.) | 2.00 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.83 |
| Unit Dimensions (hwd / in.) | 2.000 x 7.000 x 9.000 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.75 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 2.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters