Part Number: P136-06N-HDV4K6
All-in-one converter/adapter connects your DisplayPort-enabled laptop or tablet to a VGA, DVI or HDMI display without the need to carry separate adapters.
- Separate DVI, HD15 and HDMI female connectors
- Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- Supports HDCP 2.2
- Plug-and-play operation with no software required for easy, immediate installation
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
Features
- Recommended for trade shows, classrooms, lecture halls and other presentation venues
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports 36-bit Deep Color (12 bits per channel)
- Supports HDCP 2.2
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
System Requirements
- Computer or tablet with DisplayPort output
- Display device with VGA, DVI or HDMI input
Package Includes
- P136-06N-HDV4K6 DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332202741 |
| Product Type | Video Adapter |
| Device Compatibility | Laptop; Tablet |
| Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
| Side B - Connector 2 | HD15 (FEMALE) |
| Side B - Connector 3 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 5.60 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.598 x 1.799 x 3.402 |
| Unit Weight (lbs.) | 0.11 |
FEATURES & SPECIFICATIONS
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images