Part Number: U444-006-D
Connects your existing DVI monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- Note: This cable is uni-directional. Will only work from a USB-C port to DVI port
- 3-year limited warranty
Features
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Ideal for giving video presentations, editing multiple documents or streaming 1080p video for digital signage
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Common Applications
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
Crystal-Clear 1080p Video
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Supports DVI digital transfer rates of 6.75 Gbps (2.25 Gbps per channel)
Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Premium Construction
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Durable PVC jacket designed to last a long time
Ready for Instant Use
- Plug-and-play operation with no software, drivers or external power required
- 6 ft. length easy to manage in crowded environments
- Backward compatible with non-1080p displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DVI input
Package Includes
- U444-006-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), 6 ft.
Specifications
OVERVIEW
| UPC Code | 037332202505 |
| Product Type | Active Cable |
| Technology | DVI |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 72 |
| Product Length (cm.) | 182.88 |
| Product Length (ft.) | 6 |
| Product Length (m) | 1.83 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.50 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
| Connector Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.24 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.23 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 1.7 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| HDCP Specification | 1.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images