Product Status Current Model Number: U209-30N-IND
USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30-in. (76.2 cm)
Warranty
Your product is still covered under warranty if it was purchased after 1/18/2023.
Create a Support Ticket
Register your product
Owner's manuals
Support resources
Purchase a replacement
Documents & Downloads
Documentation
Software, Firmware & Drivers
-
U209-Series Drivers for Windows 11 and MacOS 12+ (Monterey)
The U209-Series USB to Serial adapter products are now supported on Windows and Mac Operating Systems up to Windows 11 and OS Monterey 12.6 respectively.
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
USB Extenders
| Model Number | Description | |
|---|---|---|
| U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) | |
| U026-025 | USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m) | |
| U026-15M | USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.) | |
| U026-20M | USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U223-007 | 7-Port USB 2.0 Hub with Power Supply |