Part Number: U444-06N-H4U-C
This Model has been retired and replaced by U444-06N-H4U-C3. An Owner's Manual and other information for the U444-06N-H4U-C is available on the model support page
Features
- Ideal for transmitting audio/video to a large display, adding a USB peripheral, and powering and charging a PD Charging-compliant mobile device simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Compatible with USB-C source devices that support USB DisplayPort Alternate Mode
- Supports HD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- USB-A port accepts flash drives, mice, keyboards, printers and other USB peripherals
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- Provides up to 5V/1.5A (7.5W) of fast-charging power to mobile devices
Note: Host must support USB OTG (On-the-Go)
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C device
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Supports power input up to 20V 3A (60W)
- USB-C port also supports data transfer
Note: USB-C PD port does not support Quick Charge (QC).
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input (HDMI port)
Package Includes
- U444-06N-H4U-C USB 3.1 Gen 1 USB-C to HDMI 4K Adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193957 |
| Product Type | USB-C Multiport Adapter |
| Technology | HDMI; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Max Supported Video Resolution | HDMI: 3840 x 2160 (4K x 2K) @ 30Hz |
| Extended Mode | Yes |
| Extended Mode Details |
|
| Mirror Mode | Yes |
| Mirror Mode Details |
|
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.36 |
| Built-In Cable Length (in.) | 4.33 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB A (FEMALE) |
| Side B - Connector 3 | USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3 |
| Total Charging Watts | 60 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports | USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | 1.5A; 3A |
PHYSICAL
| Color | White |
| Material of Construction | PVC, ABS |
| Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 4.80 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.550 x 1.570 x 2.320 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH |
| Storage Humidity Range | 5% to 90% RH |
| Power Provided to Connected Device(s) | 7.5W (5V/1.5A) USB-A Port; 60W (20V/3A) USB-C PD Charging |
FEATURES & SPECIFICATIONS
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images