Part Number: U208-002-IND
- Auto-detects and -switches RS-422 and RS-485 serial devices
- Independent DIP switch controls provide easy port configuration
- Automatically reassigns COM values to each port to avoid additional configuration
- USB-powered, so no bulky or obtrusive external power supply is required
- Compatible with Windows, Mac and Linux—works with most computers
- 2-year limited warranty
Features
System Requirements
- Windows XP or later
- Mac OS X 10.4 or later
- Linux 2.6.31 or later
- Computer with an available USB port
Package Includes
- U208-002-IND RS422/485 USB to Serial FTDI Adapter
- USB-A to USB-B cable (M/M), 3 ft.
- (4) 2-pin jumpers
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332205995 |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 4.5 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side B - Connector 1 | (2) DB9 (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Serial Data Received), Yellow (Serial Data Sent) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel (Galvanized Cold Rolled) |
| Shipping Dimensions (hwd / in.) | 2.20 x 5.90 x 8.90 |
| Shipping Weight (lbs.) | 0.85 |
| Unit Dimensions (hwd / in.) | 0.900 x 4.200 x 1.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.40 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 15.4 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Extenders
| Model Number | Description | |
|---|---|---|
| U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) | |
| U026-025 | USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m) | |
| U026-10M | USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.) | |
| U026-15M | USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.) | |
| U026-20M | USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.) |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images