Part Number: U444-06N-VGU-C
Mini docking station adds VGA, USB-A, USB-C PD charging and Gigabit Ethernet ports to the USB-C port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Supports true 10/100/1000 Mbps Ethernet network speeds
- USB-C PD charging port supports power input up to 20V 3A (60W)
- USB-A port provides up to 5V/1.5A (7.5W) of fast-charging power
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for transmitting video to a large display, adding a USB peripheral, powering and charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Compatible with USB-C source devices that support USB DisplayPort Alternate Mode
- Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- USB-A port accepts flash drives, mice, keyboards, printers and other USB peripherals
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- Fast charging USB port provides up to 1.5A of fast-charging power to mobile devices.
Note: Host must support USB OTG (On-the-Go)
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C device
- Supports power input up to 20V 3A (60W)
Note: USB-C PD port does not support Quick Charge (QC).
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C port that supports USB DisplayPort Alternate Mode
- Display device with VGA input (VGA port)
Package Includes
- U444-06N-VGU-C USB 3.2 Gen 1 USB-C to VGA Adapter, White
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332193728 |
| Product Type | Multiport Adapter |
| Technology | Cat5/5e; Cat6; VGA/SVGA; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 1 |
| Video Ports | HD15 (FEMALE) |
| Resolutions Supported | VGA: 1920 x 1200 60Hz |
| Max Supported Video Resolution | VGA: 1920 X 1200 (1080P) @ 60HZ |
| Extended Mode | Yes |
| Mirror Mode | Yes |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | USB A (FEMALE) |
| Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 2.20 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | USB 3.0 A (FEMALE) |
| Side B - Connector 3 | RJ45 (FEMALE) |
| Side B - Connector 4 | USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Total Charging Watts | 60 |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) |
| Charging Ports / Amps | 1.5A; 3A |
PHYSICAL
| Color | White |
| Material of Construction | PVC, ABS |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.13 |
| Unit Dimensions (hwd / in.) | 0.791 x 1.500 x 1.650 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 7.6 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3u; 802.3az; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 1 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-RD | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Red, 6 ft. (1.83 m) | |
| N201-010-YW | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Yellow, 10 ft. (3.05 m) | |
| N201-020-RD | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Red, 20 ft. (6.09 m) | |
| N201-050-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 50 ft. (15.24 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-020 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 20 ft. (6.09 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images