Part Number: U444-F5N-VGA
- Flexible flat design allows easy bending and rolling for tangle-free carrying and storage
- Converts video signals from sources supporting USB-C DisplayPort Alt Mode
- Supports VGA resolutions up to 1920 x 1200 @ 60 Hz for high-definition video
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with VGA input
- VGA cable (M/M) that supports 1080p resolutions
Package Includes
- U444-F5N-VGA USB-C to VGA Flat Adapter Cable, M/F, Black, 5 in.
- Instruction sheet
Specifications
OVERVIEW
| UPC Code | 037332255419 |
| Product Type | Passive Cable |
| Technology | VGA/SVGA |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HD15 (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HD15 (FEMALE) |
| Video Ports Details | DisplayPort 1.2a |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200 |
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 12-bit |
| HDR Support | No |
| 3D Video Supported | No |
| EDID Support | No |
| DisplayPort Alt Mode | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | FPC |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 0.42 |
| Cable Length (in.) | 5 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
| Unit Dimensions (hwd / in.) | 0.500 x 0.870 x 5.120 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.5 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 85% RH |
| Storage Humidity Range | 10% to 85% RH |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Multi-Resolution Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images