Product Status Current Model Number: U437-001
USB-C to 3.5 mm Headphone Jack Adapter
Warranty
Your product is still covered under warranty if it was purchased after 6/16/2024.
Create a Support Ticket
Register your product
Owner's manuals
USB-C to 3.5 mm Headphone Jack Adapter Installation Instructions
Quick Start Guide for USB-C to Stereo Audio Adapter (Model: U437-001) Multiple Languages
Quick Start Guide for USB-C to Stereo Audio Adapter (Model: U437-001)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P311-006 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m) | |
P311-010 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m) | |
P311-025 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m) | |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P312-012 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft. (3.66 m) | |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) | |
P312-025 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m) | |
P312-050 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U460-004-2A2C | 4-Port USB-C Hub, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, White | |
U460-004-2A2CB | 4-Port USB-C Hub, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, Black |