Part Number: P312-050
- Connect stereo audio equipment up to 50-ft. (15.24 m)
- Use with external multimedia speakers, MP3 players, PCs
- Molded cables with built-in strain relief
- 3.5mm Male to Male connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
50-ft. (15.24 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.
Features
- Connect mini-stereo audio equipment up to 50-ft. (15.24 m)
- Molded cables with built-in strain relief
- 3.5mm Male to Male connectors
Specifications
OVERVIEW
| UPC Code | 037332140746 |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 50 |
| Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 0.50 |
| Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |