Part Number: SU6000XFMR2U
- 6kVA / 6,000 watt step-down isolation transformer converts 208 or 240V to 120V
- Supports L6-30P plug in or hardwire installation
- 8 5-15/20R and 4 5-15R 120VAC outlets accommodate 5-15P and 5-20P equipment plugs, L6-30R outlet accommodates one high voltage plug
- Ideal means of converting UPS, utility, generator or other 208/240V input to 120VAC
- Supports 2U rackmount installation
- 2-year limited warranty
Overview
The SU6000XFMR2U step-down isolation transformer converts 208V or 240V input from any generator, utility or UPS high-voltage source to 120V low-voltage output. 208V or 240V 30A input connection supported via hardware or included L6-30P input plug. Eight 5-15/20R and four 5-15R output receptacles accommodate 5-15P and 5-20P equipment plugs. Built-in L6-30R outlet supports one high-voltage L6-30P plug. Supports 2U rack-mount installation in 4-post racks with included brackets. Supports 2-post rack-mount installation with optional 2POSTRMKITWM. Supports upright tower installation with 2-9USTAND.
Features
- Step-down/isolation transformer converts high voltage 208 or 240V input from generator, utility or UPS to low voltage 120V output
- 6kVA / 6,000 watt power handling capacity
- 12 built-in NEMA 5-15/20R output receptacles accept common 5-15P and 5-20P equipment plugs; built-in L6-30R outlet supports one high voltage L6-30P plug
- Included mounting accessories support 2U installation in 4 post rack enclosures with a max depth requirement of only 27.25 inches
- Optional 2POSTRMKITHD enables 2 post relay-rack installation
- Optional 2-9USTAND accessory enables upright tower installation
Specifications
OVERVIEW
| UPC Code | 037332151612 |
| Accessory Type | Isolation Transformer |
| Accessory Class | UPS Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| UPS Input Cord Length (ft.) | 4 |
| Recommended Electrical Service | 208/240V 30A |
| Maximum Input Amps | 24 |
| Maximum Input Amps Details | 24A with L6-30P, 30A hardwired |
| Input Connection Type | L6-30P and hardwire input supported |
| Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 6000 |
| Output Receptacles | (8) 5-15/20R; (4) 5-15R; (1) L6-30R |
| Output Nominal Voltage | 120, 208/240V AC |
| Overload Protection | (2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered |
PHYSICAL
| Material of Construction | Steel |
| Form Factors Supported | Rack/Tower (2U) |
| Minimum Required Rack Depth (inches) | 25 |
| Shipping Dimensions (hwd / in.) | 8.80 x 22.00 x 27.00 |
| Shipping Weight (lbs.) | 83.00 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 21.760 |
| Unit Weight (lbs.) | 72.6 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL9SW3Y6000UC | 3-Year Extended Warranty SU 3001-6000 VA UPS systems |
| WEXT1J | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Case Studies
Useful Web Pages
Product Images