Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$32.05 Avg. Price
6-outlet surge protector safeguards your home/office electronics against dangerous surges, spikes and line noise.
  • 6 NEMA 5-15R outlets, including 2 designed to accommodate bulky transformers
  • 900 joules protect your valuable electronics against dangerous surges and spikes
  • 4 USB ports share 4.2A for fast charging of phones, tablets and other mobile devices
  • 6-ft. (1.83 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
  • Green LED reassures you at a glance that your valuable electronics are protected

Features

6-Outlet Surge Protector with USB Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® 6-outlet surge protector features a surge protection rating of 900 joules to defend your sensitive electronic components against even the strongest power surges and spikes.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, wireless router, game console, television, sound system or other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Two outlets are designed to accept bulky transformers without blocking adjacent outlets.
Surge Protector with 4 USB Ports That Share 4.2 Amps of Charging Power
Four USB-A ports are available for charging your smartphone, tablet and other USB mobile devices. .
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features
The lighted on/off switch provides one-touch control over connected equipment. A green LED confirms your connected equipment is protected.
Versatile Surge Protector Provides Multiple Installation Options
This surge protector with 6-ft. (1.83 m) cord and NEMA 5-15P plug allows you flexibility in placing the unit away from a wall outlet. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Package Includes

  • TLP664USBB Protect It! 6-Outlet Surge Protector, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332223586
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps35500
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 6 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports4
Total Charging Watts21
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(4) 4.2A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  900
AC Suppression Response Time  < 1 ns
UL1449 Let Through Rating800,800,800
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)11.02 x 6.69 x 1.65
Unit Dimensions (hwd / in.)9.450 x 3.580 x 1.450
Unit Weight (lbs.)1.22
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.