Part Number: DMVWSC4570XUL
- Accommodates most landscape displays with flat screens from 45 to 70 in.
- Pop-out design provides access for adjustments during installation and maintenance
- Micro-adjustments allow creation of a uniform look in a video wall
- Combination lock secures brackets to help deter theft of your display
- Function- and weight-tested up to 154 lb. in accordance with UL Standard 2442
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332240545 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
| Motion | Fixed |
| Mounting Location | Wall |
| Minimum Screen Size (in.) | 45 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 154 |
| Min/Max Arm Extension (in.) | 3.7 min to 11.2 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 5.40 x 10.70 x 29.50 |
| Shipping Weight (lbs.) | 24.80 |
| Unit Dimensions (hwd / in.) | 26.400 x 11.200 x 20.600 |
| Unit Weight (lbs.) | 25.1 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2442 |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images