Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120V single-phase AC power to multiple loads while also protecting connected equipment from dangerous surges and spikes. 

  • Local metered PDU ideal for telecom, security, A/V and other small network applications
  • Digital ammeter for on-site load monitoring helps prevent power overloads
  • 3840 joules protect your valuable electronics against dangerous surges and spikes
  • 28 NEMA 5-15/20R outlets distribute AC power to connected equipment
  • Flexible installation options include 0U rack, under counter and on wall
  • 2-year limited warranty

Features

Single-Phase 120V PDU Distributes and Monitors Network-Grade Power to Multiple Loads
This local metered rack PDU (rPDU) is an ideal unit for telecom, security, audio/video and a wide variety of general portable and stationary rack-mount applications. Recommended for network-grade IT environments, the PDUMV20-ISO provides real-time monitoring of load levels via its built-in digital current metering. A 15-foot (4.6-meter) cord with L5-20P input plug (5-20P adapter included) connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.

Digital Load Meter Helps Prevent Potentially Expensive Overloads
The PDUMV20-ISO features 28 NEMA 5-15/20R outlets for delivering power to equipment. A digital ammeter reports the total input current in real time. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels can keep your TCO (total cost of ownership) low.

3840 Joules per Load Bank Fight Back Against Unexpected Power Surges
Protecting your valuable electronics is ISOBAR® network-grade AC surge and noise suppression. A 3840-joule surge protection rating defends your sensitive electronic components against even the strongest power surges, spikes and line noise. The PDUMV20-ISO covers full normal (H-N) and common (N-G/H-G) protection modes. A green LED confirms your connected equipment is protected.

Up-to-Date Safety Features Protect Your Vital Equipment
All outlets are protected by a resettable 20A circuit breaker that shuts down the PDU in the event of a power load to safeguard connected equipment. A transparent cover protects the lighted on/off switch to help prevent an accidental shutdown that could lead to costly downtime.

Versatile Installation Options Give You Plenty of Choices
The 0U PDU mounts vertically using the included hardware. Vertical 0U mounting reduces cable clutter and permits efficient airflow through the rack. You can also install the long-lasting all-metal housing on a wall, raceway or a similar flat surface.

Package Includes

  • PDUMV20-ISO 1.92kW 120V Single-Phase Local Metered PDU
  • L5-20P to 5-20P plug adapter
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332255884
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120V
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity (kW)1.92
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(28) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
SwitchesLighted on/off switch with integrated transparent saftey cover
LED Indicators3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  140
AC Suppression Surge Current Rating60,000 amps
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEEE 587 / ANSI C62.41
PHYSICAL
Material of ConstructionAluminum
Rack Height  0U
Form Factors SupportedVertical
PDU Form FactorVertical (0U)
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.56 x 4.72 x 63.98
Unit Dimensions (hwd / in.)60.430 x 1.500 x 3.140
Unit Weight (lbs.)5.39
Mounting DetailsMounting Buttons
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5-95% non-condensing
Operating Elevation0-6562 ft. (0-2000 m)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); RETIE (Colombia); UL 1363; UL 1449; UL 62368-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.