Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Low-maintenance standby UPS provides battery backup and surge protection for retail point-of-sale, home networks and wireless access points.

  • Low-maintenance UPS sets up in minutes to start backing up your equipment
  • Keeps power running during brief outages to allow time for safe system shutdown
  • Protects up to 3 devices against outages, brownouts, overvoltages, surges and line noise
  • Automatically restarts when power is restored, saving you a costly site visit
  • Recommended for locations where temperatures range within 32° and 122° F
  • 3-year limited warranty

Features

350VA/210W/120V Battery Backup for PCs and Retail Point-of-Sale Applications
The BC350R standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computing, networking and point-of-sale equipment in retail, kiosks, food service, and light industrial environments. It’s easy to set up in minutes. Just plug the BC350R into a properly grounded wall outlet, press the power button and connect equipment to the UPS outlets. For easy access, the input power cable, outlets, power button and status LEDs are all on the same side.

Allows Time to Back Up Critical Files During a Blackout 
During short blackouts and brownouts, the BC350R switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable VRLA battery fully charged, so backup power is always available. The BC350R restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit.

Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the BC350R and its three NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The BC350R also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.

Easy Preventative Maintenance and Initial Troubleshooting
The BC350R's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status.

Hardened Housing Compatible with Versatile Deployment Options
The rugged compact housing allows use in locations with uncontrolled temperature or humidity (operating temperature range: 32° to 122° F / 0° to 50° C). The BC350R’s small size is suitable for desktop or floor placement. Keyhole mounting slots on the bottom enable wall mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Package Includes

  • BC350R 120V 350VA 210W Standby UPS
  • (4) M4 x 12 mm screws
  • (4) M4 x 20 mm screws
  • Quick Start Guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332279552
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)3A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers(1) 5A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Maximum Input Amps3.0
Input Frequency50 / 60 HZ Auto-Sensing
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
OUTPUT
Output Capacity (VA)350
Output Capacity (kVA)0.35
Output Capacity (Watts)210
Output Capacity (kW)0.210
Power Factor  0.6
Nominal Voltage Details120V
Frequency Compatibility50 / 60 Hz
Frequency Compatibility Details50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)+-10%
Output AC Waveform (AC Mode)Sine wave
Output (Watts)210
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(3) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 min. (210W)
Runtime Half Load (min.)  7 min. (105W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Battery AccessBase-mounted battery access panel
Battery Replacement DescriptionReplaceable internal battery (see manual)
Battery Recharge Time8 hours
POWER
Input Voltage(s)120VAC
Battery Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesIncludes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
Alarm Cancel OperationPress and hold On/Off/Test button for 1 second
Audible AlarmYes
LED IndicatorsGREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  190
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorDesktop; Surface Mount; Wall-mount
Rack Height  0U
Cooling MethodConvection
Shipping Dimensions (hwd / in.)4.89 x 10.32 x 12.29
Shipping Weight (lbs.)4.63
UPS Housing MaterialABS
Unit Dimensions (hwd / in.)2.283 x 10.040 x 7.090
Unit Weight (lbs.)4.19
Input Cord ColorBlack
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-95% non-condensing
AC Mode Efficiency Rating (100% Load)97%
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise40 dBA at 1 meter
COMMUNICATIONS
Network Management Card DescriptionNetwork management not supported
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  <6ms (Typical), <10ms (Max)
Low Voltage Transfer to Battery Power (Setpoint)95V
High Voltage Transfer to Battery Power (Setpoint)145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold Start operation supported
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsExtreme Temperature Applications; Industrial; Home/Office Desktop; Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); UL 1778; NOM (Mexico)
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black P006-014-13RA P006-014-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.