Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 200–240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.

  • Ideal no-frills PDU for telecom, security, AV and sound reinforcement applications
  • 16 C13 and 4 C19 outlets distribute AC power to connected equipment; Compatible with Eaton Tripp Lite power cords.
  • Switchless design helps prevent accidental shutdowns that can lead to costly downtime
  • Long 15 ft. cord with NEMA L6-30P single-phase input connects to AC power source
  • Flexible installation options include 1U and 0U rack, under counter and on wall
  • 5-year limited warranty

Overview

The PDU1230 4.8/5.8kW Single-Phase 200-240V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1230 features 20 total outlets—12 rear C13, four front C13 and four front C19. The NEMA L6-30P input plug with long 15-foot (4.6 meters) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Built-in circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and a PDUSIDEBRKT accessory (sold separately), you can adapt the PDU1230 for vertical 0U rack-mounting.

Features

Single-Phase 200–240V PDU Distributes Network-Grade Power to Multiple Loads
This basic rack PDU (rPDU) is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for high-density IT environments, the PDU1230 features 20 outlets: 12 C13 outlets in the rear and four C13 and four C19 outlets in front. A 15-foot (4.6-meter) cord with NEMA L6-30P input plug connects to your facility’s compatible AC power source, generator or protected UPS system to distribute power to connected loads.

Up-to-Date Safety Features Protect Your Vital Equipment
The switchless design helps prevent an accidental shutdown, which could lead to costly downtime. Built-in circuit breakers protect connected equipment from dangerous overloads.

Versatile Installation Options Give You Plenty of Choices
The reversible all-metal housing comes with mounting brackets for installation in 1U of space in an EIA-standard 19-inch rack, as well as on a wall or workbench or under a counter. With the optional PDUSIDEBRKT accessory (sold separately), you can also adapt the PDU1230 for 0U vertical rack-mounting.

Package Includes

  • PDU1230 5.8kW 200-240V Single-Phase Basic PDU
  • Rack-mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122261
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceSingle-phase 30A 200-240V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
Input Connection TypeNEMA L6-30P
PDU Plug TypeNEMA L6-30P
Input Cord Length (ft.)15
OUTPUT
Output Capacity (kW)5.8
Output Capacity Details5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 15A max per breakered C19 outlet bank; 12A max per breakered C13 outlet bank
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(16) C13; (4) C19
Output Nominal Voltage200-240V
Overload Protection1 - 10A breaker for C13 outlet bank and 1 - 15A breaker for C19 outlet bank
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Material of ConstructionMetal
Rack Height  1U
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)8.7
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)11.00 x 2.90 x 20.20
Shipping Weight (lbs.)8.20
Unit Dimensions (hwd / in.)1.750 x 17.500 x 5.200
Unit Weight (lbs.)7.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.