Part Number: AV550SC
- 4 AC outlets (including 1 delay-on outlet for router)
- Automatic recycle/reset button; Auto-restart capability
- Regulated 12V DC output for 4 devices; Complete surge suppression
- Convenient installation fits structured wiring enclosures without using mounting screws or brackets
- HD-compatible 2.2GHz coaxial and telephone/modem/DSL line surge protection; 550VA UPS capacity
- 2-year limited warranty
Overview
The AV550SC Backup Power Block provides the highest level of protection for structured cabling installations (ie. telephone, Internet and coax connections). With reliable battery backup, surge protection and EMI/RFI line noise filtering, the AV550SC provides a complete protection solution for audio/video distribution systems by supporting modems, routers, RF amplifiers, network interfaces, cameras, modulators and other equipment through all power problems. In the event of a power failure, the AV550SC includes an auto-restart feature that eliminates the need to perform an on-site restart. In addition, when a modem or router freeze-up occurs, the AV550SC features a recycle/reset button with sequential outlet startup for proper modem and router rebooting.
Features
- 3 widely-spaced AC outlets (2 Auxiliary, 1 Modem) power, reset or start up connected equipment during a blackout or system freeze-up (provide battery backup, surge protection and EMI/RFI filtering) - 4 outlets total
- Convenient installation designed to fit in the bottom left corner of structured wiring enclosures without the need for mounting screws or brackets
- 60-second delay-on AC outlet (router) powers and resets the router during a blackout or system freeze-up and delays router start-up for proper system rebooting (provides battery backup, surge protection and EMI/RFI filtering)
- 12V DC (1-Amp) output connector provides an additional output power source for 12V DC devices as well as battery backup protection for 4 devices
- Recycle/reset button resets connected equipment during system freeze-ups with sequential outlet startup
- HD-compatible 2.2GHz coax jacks protect connected coax lines against surge damage and filter disruptive EMI/RFI line noise.
- Tel/modem/DSL jacks protect connected telephone,modem or DSL lines against surge damage and filter disruptive EMI/RFI line noise
- IEC power input connector accepts included 6-inch power cord
- Diagnostic/Overload LEDs: Alert users to potential power problems before they affect connected equipment.
- Resettable circuit breaker prevents dangerous system overloads
- Auto-restart capability eliminates the need to perform an on-site restart
- 550VA/300 watts standby UPS system
- Mounting screw holes are included on the back of the unit for convenient board, wall or ceiling mounting (for projectors)
- Customizable labels for easier cord/cable indentification and maintenance
Specifications
OVERVIEW
| UPC Code | 037332138699 |
| UPS Type | Standby |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 10A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P |
| UPS Input Connection Description | 5-15P input cable is detachable via C14 inlet on UPS |
| Input Circuit Breakers | 10A |
| UPS Input Cord Length (ft.) | 0.5 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 10 |
| Right-Angle Plug | No |
OUTPUT
| Output Capacity (VA) | 550 |
| Output Capacity (kVA) | 0.55 |
| Output Capacity (Watts) | 300 |
| Output Capacity (kW) | 0.3 |
| Output Capacity Details | 4.6A @ 120V |
| Nominal Voltage Details | 115v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Output Receptacle Details | One receptacle has a 60 second power-up delay |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (4) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 3.1 min. (300W) |
| Runtime Half Load (min.) | 9.7 min. (150W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | 1.5A Maximum; Less than 3 hours from 10% to 90% |
VOLTAGE REGULATION
| Voltage Regulation Description | Input voltage range of 99 to 139 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Includes 1 on/off push button (also acts as recycle/reset button) |
| LED Indicators | 2 LEDs indicate power status and overload/low battery status |
SURGE / NOISE SUPPRESSION
| UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set) |
| UPS Dataline Suppression Details | HD-compatible 2.2GHz coaxial protection |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 1038 |
DATALINE SURGE SUPPRESSION
| Cable (Coax) Protection | Yes |
| Network (Ethernet) Protection | No |
| Telephone/DSL Protection | Yes |
PHYSICAL
| Primary Form Factor | Desktop |
| Rack Height | 0U |
| Installation Form Factors Supported with Included Accessories | Wallmount |
| Primary UPS Depth (mm) | 76 |
| Primary UPS Height (mm) | 211 |
| Primary UPS Width (mm) | 173 |
| Shipping Dimensions (hwd / in.) | 4.60 x 8.50 x 10.00 |
| Shipping Weight (lbs.) | 9.42 |
| UPS Housing Material | Sheet metal |
| UPS Power Module Dimensions (hwd, in.) | 8.3 x 6.8 x 3.0 |
| UPS Power Module Weight (kg) | 3.54 |
| UPS Power Module Weight (lbs.) | 7.8 |
| Unit Dimensions (hwd / in.) | 8.350 x 6.780 x 2.970 |
| Unit Weight (lbs.) | 7.800 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 31 |
| AC Mode Efficiency Rating (100% Load) | 97% |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
COMMUNICATIONS
| Network Management Card Description | Network management not supported |
| Communications Interface | None |
LINE / BATTERY TRANSFER
| Transfer Time | 4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 99V |
| High Voltage Transfer to Battery Power (Setpoint) | 139V |
FEATURES & SPECIFICATIONS
| High Availability UPS Features | Surge/noise protection |
| Green Energy-Saving Features | High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Computer/Peripherals; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | FCC Part 68; RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Documents & Downloads
Documentation
Useful Web Pages
Product Images