Part Number: RBC36H
- Replacement battery backup for select AVR550U and AVRX550U UPS systems
- Compatible with AVR550U or AVRX550U UPS that shipped with 12V 3.6Ah battery
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- 18-month limited warranty
Features
System Requirements
- Battery door enabled versions of AVR550U, AVRX550U, ECO550UPS, ECO650UM, INTERNET550SER, INTERNET550U and INTERNET600U UPS system that originally shipped with a 12V 3.6Ah battery inside
Package Includes
- RBC36H UPS Battery Replacement Cartridge
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332251480 |
BATTERY
| Included Battery Set | Contains (1) 12V 3.6AH sealed lead acid battery |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.66 x 2.83 x 4.96 |
| Unit Dimensions (hwd / in.) | 2.760 x 1.890 x 4.020 |
| Unit Weight (lbs.) | 2.05 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images