Part Number: SRPAGODAROOF
- Drip resistant roof
- Use with standard width (600mm) and depth (1050mm) Racks (25U, 42U, 45U and 48U)
- 5-year limited warranty
Overview
The SmartRack® SRPAGODAROOF is the ideal safety accessory for rack enclosures. SPAGODAROOF is a drip-resistant roof that fits all standard width (600 mm) and depth (1050 mm) racks (25U, 42U, 45U and 48U). It is designed to keep water and debris from falling directly into the rack in the event of a ceiling leak.
Specifications
OVERVIEW
| UPC Code | 037332175915 |
| Accessory Type | Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 29.50 x 7.50 x 49.50 |
| Shipping Weight (lbs.) | 25.00 |
| Unit Dimensions (hwd / in.) | 23.600 x 3.000 x 43.800 |
| Unit Weight (lbs.) | 22 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images