Part Number: PSCLAMP
Provides an extra measure of safety when mounting medical-grade power strips.
- Compatible with Medical-Grade Power Strips
- Includes removable drip shield and power cord manager
- Clamps fit any diameter from 1 in. to 2.25 in.
- Pre-assembled for quick installation
- Use in a variety of applications, including IV poles, carts, cribs and bed rails
Overview
The PSCLAMP lets you mount a medical-grade power strip to an IV pole, mobile cart, crash cart, mobile medical workstation, hospital bed rails or crib while maintaining compliance. This clamp includes a removable drip shield that adds extra protection when there are liquids in the environment. The cord manager lets you wrap the unused power cord, eliminating a tripping hazard and protecting the cord from damage.
The clamp’s mounting adapters fit any diameter from 1 inch to 2.25 inches to work in a variety of applications. A locking nut is included. The PSCLAMP comes pre-assembled, so you simply mount it and it’s ready to use.
Features
- Compatible withmost Medical-Grade Power Strips
- Includes removable drip shield and power cord manager
- Clamps fit any diameter from 1 in. to 2.25 in.
- Pre-assembled for quick installation
- Use in a variety of applications, including IV poles, carts, cribs and bed rails
Specifications
OVERVIEW
| UPC Code | 037332171894 |
| Accessory Type | Mounting Accessories |
| Accessory Class | Power Strip Accessories |
INPUT
| Input Cord Length (ft.) | 0 |
OUTPUT
| Output Receptacles | Universal outlets |
PHYSICAL
| Color | White |
| Mounting Holes or Slots | No |
| Shipping Dimensions (hwd / in.) | 2.80 x 8.70 x 10.70 |
| Shipping Weight (lbs.) | 2.30 |
| Unit Dimensions (hwd / in.) | 2.800 x 8.700 x 10.700 |
| Unit Weight (lbs.) | 2.0 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| SPS406HGULTRA | Safe-IT UL 2930 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 6 ft. Cord | |
| SPS415HGULTRA | Safe-IT UL 2930 Medical-Grade Surge Protector for Patient Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord |
Power Strips
| Model Number | Description | |
|---|---|---|
| PS-402-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord | |
| PS-406-HGULTRA | Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord | |
| PS-407-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS-410-HGOEMCC | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord | |
| PS-607-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS-615-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord | |
| PS607HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS615HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord | |
| PS625HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord |
Accessories
| Model Number | Description | |
|---|---|---|
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Design Resources
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images