Part Number: PSCLAMP2
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Durable lightweight aluminum construction designed to stand up to heavy use
- Built-in drip shield protects outlets from liquid and other contaminants
- Mounting hardware included for quick, easy installation on IV pole, crash cart or bed
- Adjustable clamp fits poles ranging in diameter from .875 in. to 1.25 in.
- 1-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332225481 |
| Accessory Type | Mounting Accessories |
| Accessory Class | Power Strip Accessories |
INPUT
| Input Cord Length (ft.) | 0 |
OUTPUT
| Output Receptacles | Universal outlets |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Mounting Holes or Slots | No |
| Cable Management | Bar |
| Shipping Dimensions (hwd / in.) | 3.03 x 6.22 x 10.75 |
| Unit Dimensions (hwd / in.) | 0.530 x 3.030 x 6.220 |
| Unit Weight (lbs.) | 0.530 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| SPS406HGULTRA | Safe-IT UL 2930 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 6 ft. Cord | |
| SPS415HGULTRA | Safe-IT UL 2930 Medical-Grade Surge Protector for Patient Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord |
Power Strips
| Model Number | Description | |
|---|---|---|
| PS-402-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord | |
| PS-406-HGULTRA | Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord | |
| PS-407-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS-410-HGOEMCC | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord | |
| PS-607-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS-615-HG-OEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord | |
| PS607HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord | |
| PS615HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord | |
| PS625HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord |
Accessories
| Model Number | Description | |
|---|---|---|
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Design Resources
Product Literature
Product Images