Part Number: SRLVRTBRKT
- Securely connects cable management ladders vertically to the wall of your data center
- Ladders can be safely routed from the wall to outside an enclosure or open frame rack
- Compatible with 12 in. and 18 in. straight 1.5 x 0.375 in. (38 x 9.5 mm) cable runway
- Works with SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with straight ladder sections, including SRCABLELADDER and SRCABLELADDER18
Package Includes
- (2) Wall brackets
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214560 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 1.97 x 1.97 x 2.80 |
| Shipping Weight (lbs.) | 0.44 |
| Unit Dimensions (hwd / in.) | 1.929 x 1.490 x 1.590 |
| Unit Weight (lbs.) | 0.350 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images