Part Number: SRCABLEVRTS
Routes and organizes network cabling through your 19 in. rack enclosure while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
- Maintains proper bend radius within the rack to eliminate stress on the cables
- Finger guides and extenders allow easy routing and separation of bundled cables
- Conforms with wide and extra-wide 42U to 48U racks from 750 mm to 800 mm
- Constructed using cold-rolled steel with a black finish to match your black rack
- 5-year limited warranty
Features
Vertical Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount inside your rack cabinet or open frame rack, the SmartRack® SRCABLEVRTS neatly organizes fiber optic, copper and coax cable bundles. This vertical manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Short three-inch cable finger guides installed either inside or outside the cable bushings allow convenient access to cabling for routing and separation of bundles.
Separate Sections Allow Flexibility in Mounting
The SRCABLEVRTS comes in two separate sections for easy installation on the equipment rails in the rear of the enclosure. It is versatile enough to fit a wide range of racks, including cabinets and open frame racks from 42U to 48U and wide racks from 750 to 800 millimeters, using the included one-, three- and five-hole extenders. The vertical cable manager is made from cold-rolled steel with an attractive black finish that matches your rack.
Specifications
OVERVIEW
| UPC Code | 037332291356 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 8.07 x 4.33 x 37.60 |
| Unit Dimensions (hwd / in.) | 5.430 x 2.000 x 86.740 |
| Unit Weight (lbs.) | 8.5 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images