Part Number: DMPDS4970
Easel-style portable TV stand sets up quickly for delivering your message in a classroom, lobby or anywhere else with heavy foot traffic.
- Supports most monitors, whiteboards and interactive displays from 49 to 70 in.
- Durable wood and steel frame blends into any room decor and supports up to 88 lb.
- Easel-style stand features safety strap to prevent display from tipping
- Locks into place with one convenient snap for easy, quick assembly
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand fits most flat-panel and curved-panel displays, whiteboards and monitors from 49 to 70 inches (124 to 178 centimeters). It’s easy to assemble with secure locking collars for convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels.
Durable Wood and Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to 88 pounds (40 kilograms). An included safety strap prevents the mounted display from tipping.
Built-In Cable Management Helps Eliminate Clutter
Equipment cables route through clips on the stand’s legs to keep them organized and out of the way. Rubber pads are included to ensure your display remains level on an uneven surface.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400. All hardware is included.
System Requirements
Flat- or curved-screen television, monitor, digital whiteboard or interactive display from 49 to 70 in.
Package Includes
- DMPDS4970 Portable Digital Signage Stand
- Assembly hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332263872 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 400x600 |
| Motion | Fixed |
| Mounting Location | Floor |
| Minimum Screen Size (in.) | 42 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 88 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 54.300 x 31.500 x 19.700 |
| Unit Weight (lbs.) | 88 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images