Part Number: EN1111
- Designed for Cisco WAPs, but accommodates equipment from most vendors
- Rugged ABS plastic housing protects router/modem/WAP from theft or tampering
- Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
- Swings away from wall or ceiling on hinge to allow easy access to equipment and cabling
- Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332217813 |
| Rack Type | Enclosure |
PHYSICAL
| Color | White |
| Material of Construction | ABS Plastic |
| Rack Height | 0U |
| Maximum Device Depth (in.) | 4.4 |
| Shipping Dimensions (hwd / in.) | 12.08 x 11.85 x 5.47 |
| Shipping Weight (lbs.) | 4.19 |
| Unit Dimensions (hwd / in.) | 11.100 x 11.100 x 4.400 |
| Unit Dimensions (in.) | 11 x 11 |
| Unit Weight (lbs.) | 3.3 |
| Interior Dimensions (hwd / in.) | 10.64 x 10.64 x 1.80 |
| Interior Dimensions (hwd / mm) | 270.5 x 270.5 x 45.9 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images