Part Number: DWFSC3255MUL

- Accepts most popular flat- or curved-screen displays from 32 to 55 in. and up to 99 lbs (44.9 kgs)
- Function- and weight-tested in accordance with UL Standard 2442 up to 150 lbs (68 kgs)
- Solid steel security bar and included combo lock deters tampering and theft
- Open architecture and built-in level enable easy cable access and accurate leveling
- Complies with VESA standards to ensure compatibility with your display
- 5-year limited warranty
Features
Package Includes
- Wall plate
- (2) Adapter brackets
- Security bar
- (2) End caps
- (4) End cap screws
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) Washers
- (8) Small spacers
- (8) Large spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) 20 mm washers
- Combination lock
- Hex key
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332213716 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
Motion | Fixed |
Mounting Location | Wall |
Degrees of Motion | Fixed |
Minimum Screen Size (in.) | 32 |
Maximum Screen Size (in.) | 55 |
Maximum Weight Capacity (lbs.) | 150 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 21.60 x 6.50 x 1.80 |
Shipping Weight (lbs.) | 5.40 |
Unit Dimensions (hwd / in.) | 20.300 x 17.300 x 1.000 |
Unit Weight (lbs.) | 4.03 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Security Lock | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2442 |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images