Part Number: SRDINRAIL2U
DIN rail-mounting kit allows mounting of circuit breakers and other DIN rail equipment in an enclosure or open frame rack.
- Ideal for DIN equipment, including power supplies, terminal strips and circuit breakers
- Compatible with EIA-standard 19 in. open frame racks and floor rack enclosures
- Durable cold-rolled steel construction designed to stand up to heavy use over time
- Rack-mounting hardware included for immediate installation
- Includes multiple rail-mount options, including top hat, mini top hat and G style
- 2-year limited warranty
Features
System Requirements
- DIN rail-mount equipment that uses top hat, mini top hat or G-style rail mounts
Package Includes
- SRDINRAIL2U Adjustable Rack-Mount DIN Rail Kit w/pre-installed top hat rail
- (4) M6 screws
- (4) M6 cage nuts
- (4) M6 cup washers
- Mini top hat rail
- G-style rail
Specifications
OVERVIEW
| UPC Code | 037332213266 |
| Accessory Type | Rack-Mount Rail Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 2U |
| Shipping Dimensions (hwd / in.) | 4.20 x 15.80 x 19.40 |
| Shipping Weight (lbs.) | 5.90 |
| Unit Dimensions (hwd / in.) | 3.500 x 19.000 x 14.110 |
| Unit Weight (lbs.) | 5.95 |
| Weight Capacity - Stationary (lbs.) | 40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U223-004-IND | 4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable | |
| U223-007-IND | 7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable |
Documents & Downloads
Product Images