Part Number: DWM2355S
- TV wall mount with articulating gas-spring arm adjusts easily with just a single touch
- -15° to +5° tilt and -90° to +90° swivel helps you find the perfect angle to avoid glare
- Durable steel construction blends into any décor and supports up to 51 lbs (23.1 kgs)
- Display cables attach to arm to reduce clutter and keep cords organized
- VESA compliance ensures compatibility with most popular mounting hole patterns
- 5-year limited warranty
Features
- Fits most flat-panel televisions, monitors and other displays from 23 to 55 in.
- Ideal for home theaters, offices, classrooms, boardrooms, hotels, bars and restaurants
- Full-motion articulating arm adjusts independently for angle and height
- Mounting hardware included
- Mounts on wood or concrete block
- 180° swivel and -15° to 15° tilt capability provides comfortable viewing from multiple angles
- Supports up to 51 lbs (23.1 kgs)
- Soft rubber-feel finish tolerates frequent handling and blends with any décor
- Display cables tuck inside articulating arm to prevent clutter
- Conforms with VESA-compliant universal mounting hole patterns
System Requirements
- Flat-screen television or monitor from 23 to 55 in.
Package Includes
- Wall plate with articulating arm
- VESA plate
- (4) VESA adapter brackets
- (2) Wall plate end caps
- (4) Nuts
- (4) Bolts
- Wrench
- Hex key, 4 mm
- Hex key, 6 mm
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) D5 washers
- (4) D8 washers
- (8) Small spacers
- (8) Large spacers
- (3) Anchor bolts
- (3) Concrete anchors
- (3) Washers
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332258779 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100; 200x100; 200x200; 300x300; 400x200; 400x300; 400x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | -15/+15 Tilt; 180 Swivel |
| Distance from Wall (in.) | 12.7 |
| Minimum Screen Size (in.) | 23 |
| Maximum Screen Size (in.) | 55 |
| Maximum Weight Capacity (lbs.) | 51 |
| Min/Max Arm Extension (in.) | 2.83 min to 18.34 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 17.30 x 13.70 x 3.30 |
| Shipping Weight (lbs.) | 8.90 |
| Unit Dimensions (hwd / in.) | 17.100 x 18.100 x 17.900 |
| Unit Weight (lbs.) | 7.1 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images