Part Number: PS-415-HG-OEMLM
Delivers power to medical equipment attached to IV poles, crash carts and mobile workstations in operating rooms and other patient care vicinities.
- UL 1363A power strip approved for use inside and outside patient care vicinities
- Electronic load monitor measures rated cord current for NFPA 99 safety
- 4 NEMA 5-15R-HG outlets feature plastic locking covers for protection
- Switchless design helps prevent accidental shutdown of essential equipment
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Medical-Grade Power Strip Approved for Patient Care Vicinities
The PS-415-HG-OEMLM features four NEMA 5-15R-HG “green dot” hospital-grade outlets that supply power to equipment mounted to IV poles, mobile carts, crash carts and mobile medical workstations inside and outside patient care vicinities. Compliant with UL 1363A specifications, this power strip can be used in patient rooms, operating rooms, therapy rooms, dialysis rooms, labs, and assisted living and home health environments.
Monitor Your Power Load to Remain Within NFPA 99 Guidelines
This power strip features an electronic two-digit load monitor that lets you know if the strip is close to reaching or exceeding National Fire Protection Association (NFPA) 99 standards (“The sum of the ampacity of all appliances connected to the outlets does not exceed 75 percent of the ampacity of the flexible cord supplying the outlets.”). If the rated cord current exceeds the NFPA 99 limit, the load monitor flashes and switches colors to catch your attention from a distance without creating alarm fatigue.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Two resettable circuit breakers will shut down all AC input if the power strip determines the connected equipment load is drawing too much power. Plastic safety covers block access to unused outlets.
Ready for Installation in Demanding Medical Environments
The 15-foot (4.6-meter) cord with NEMA 5-15P-HG “green dot” plug connects to a wall outlet. Built-in mounting flanges let you install the durable all-metal housing on any mobile cart or IV pole (using PSCLAMP, sold separately) for distributing power to movable rack-, table- and pedestal-mounted equipment. Scan the Easy Asset QR code on the side of the power strip to access product resources and other critical information.
Specifications
OVERVIEW
| UPC Code | 037332287670 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Connection Type | NEMA 5-15P-HG |
| Input Plug Features | Hospital Grade Plug |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (4) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 5 |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | No power switch |
| Diagnostic LED Details | NORMAL OPERATING CONDITION: BLUE LED DISPLAY ; EXCEEDS OPERATING CONDITION: FLASHING RED LED DISPLAY |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Power Cord Color | White |
| Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
| Outlets Measurement (Center to Center) | Inner outlets = 1.27 in. |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 9.88 x 6.22 x 2.44 |
| Shipping Weight (lbs.) | 2.98 |
| Unit Dimensions (hwd / in.) | 12.500 x 2.500 x 1.730 |
| Unit Weight (lbs.) | 2.56 |
| Mounting Details | Includes flanges |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1363A |
| Product Compliance | NFPA 99: 10.2.3.6; RoHS |
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
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
| PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection |
Documents & Downloads
Product Literature
Product Videos
- Hospital-Grade Power Strips with Load Monitoring
https://tripplite.eaton.com/video/hospital-grade-power-strips-with-load-monitoring/1036500
Product Images